1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

EX9BN Series (2 Pole)

EX9BN Series (2 Pole)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,187.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noak is China's largest breaker manufacturer CHINT high-end PSE sector product, high cutoff capacity (5kA) compatible and industry top-class, 36 mm width and space saving.

[Features]
· NOARK circuit protector PSE certified.
· High blocking capacity (5kA) compatible circuit protector.
· It is lightweight and helps to minimize installation space.
· 36 mm wide, space-saving.
· Blocking capacity 5kA. Top class in the industry.
· Passed testing, CE mark certified product.
· High quality, cleared strict inspection PSE compatible.
· Terminal covers are standard equipped.
· All models are the same size. DIN rail mounted.
· Includes display for operation confirmation.

 
Part Number
EX9BN-2P-1A
EX9BN-2P-3A
EX9BN-2P-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)

฿ 2,092.00

CIRCUIT PROTECTOR 1 Piece(s) 16 Day(s) 101

฿ 1,717.00

CIRCUIT PROTECTOR 1 Piece(s) 16 Day(s) 103

฿ 1,187.00

CIRCUIT PROTECTOR 1 Piece(s) 16 Day(s) 1010

Loading...

  1. 1

Basic Information

Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Number of Poles 2-Pole Operating properties Low Speed
Polarity presence Available Warning output presence NA Representative Standard PSE / CE / CCC
Dimension height(mm) 89 Dimension width(mm) 36 Dimension depth(mm) 74
Inertial delay included Connection Method DIN