1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool, Dedicated Manual Tool For Bare Crimp Terminals

CRIMP TERMINAL TOOL

Crimping Tool, Dedicated Manual Tool For Bare Crimp Terminals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,896.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The KST company is a long established crimp terminal manufacturer founded in Taiwan in 1973
This is a dedicated tool for use with KST's bare crimp terminals (RNBR and RNBF series items).

[Features]
• Dedicated tool for use with RNBR and RNBF series bare crimp terminals.
• Supports the wire sizes of RNBR and SNBF series products, 1.25 to 4 mm2.

 

Part Number
KST2000D-1322
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,896.77

CRIMP TERMINAL TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Compatible Series RNBR/RNBF series Overall Length(mm) 260 Weight(g) 546

Please check the type/dimensions/specifications of the part KST2000D-1322 in the Crimping Tool, Dedicated Manual Tool For Bare Crimp Terminals series.