(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Taiwan KST company established in Year 1973 is a long standing crimp terminal manufacturer
A round terminal that can be completely fixed by reliable screw retention. Line-up focused on sizes with high frequency of use
[Features]
· A round terminal that can be completely fixed by reliable screw retention.
· A low-price, high-quality FA naked round terminal.
· Uses JIS standard-equivalent material (oxygen-free copper).
Part Number |
---|
RNBR1.25-3 |
RNBR1.25-3.5 |
RNBR1.25-4 |
RNBR2-3.5 |
RNBR2-4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 304.77 | CRIMP TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 3.2 | 5.5 | 12.5 | 22 to 16 | |
฿ 304.77 | CRIMP TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 3.7 | 5.5 | 12.5 | 22 to 16 | |
฿ 304.77 | CRIMP TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 4.3 | 6.6 | 14.4 | 22 to 16 | |
฿ 320.00 | CRIMP TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 3.7 | 6.6 | 12.8 | 16 to 14 | |
฿ 266.99 ฿ 160.30 | CRIMP TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Same day | 4.3 | 6.6 | 14.4 | 16 to 14 |
Loading...
Type | Bare Crimp Terminal | Shape | Round | Number with pack products(Piece) | 100 |
---|
How can we improve?
How can we improve?