(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Deka is a top-class switch manufacturer in Taiwan.
An illuminated ø16 push button switch featuring an exclusive waterproof design
[Features]
· A push button switch with an attractive look and low price.
· Arced pushing surface to fit with fingers.
· The industry-leading plastic molding technology results in attractive-looking control panels.
· Smooth screw-turning for easy working.
· A highly reliable switch with an exclusive waterproof design.
Part Number |
---|
C1S02-S220R-H11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 340.65 ฿ 120.52 | PUSH BUTTON SWITCHE | 1 Piece(s) | Same day |
Loading...
Mounting Hole | Ø16 | Shape | Rectangular | Type | Non-illumination type push-button |
---|---|---|---|---|---|
Push button operation | Momentary | Button color | Red | Terminal shape | Solder terminal |
Dimension depth(mm) | 40.5 | Protection function (environmentally resistant) | Available | Representative Standard | UL |
Dimension width(mm) | 18 | Dimension vertical(mm) | 18 | Current Capacity at VDC 24(A) | 1A |
Rated insulation voltage (Ui)(V) | 250 | Rated electric current (lth)(A) | 3 | LED rating: 24 VAC/DC(mA) | - |
Protective Structure | IP65 | Operating Temperature Range(°C) | -25 to +55 |
Please check the type/dimensions/specifications of the part C1S02-S220R-H11 in the Pushbutton Switch (Non-Illuminated φ16) [C1S02-R120] series.
How can we improve?
How can we improve?