1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cable Tie with Labels [MCV-100]【100 Pieces Per Package】

Cable Tie with Labels [MCV-100]
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 209.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan KSS Inc. is the world's top level of wiring accessories manufacturer. Tags can be labeled using a permanent marker.

[Features]
· Bundling band with label. For cables and wires with label.

 
Part Number
MCV-100-100PACK
MCV-110-100PACK
MCV-200-100PACK
MCV-270-100PACK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)

฿ 209.53

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available Same day 231002.5

฿ 209.53

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 201102.5

฿ 481.91

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 502004.6

฿ 666.29

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 752704.6

Loading...

  1. 1

Basic Information

Material Nylon Color White Environment resistance Flame Retardant
Special Function/Application Printing approach (label) Material (Details) Nylon 66 Operating temperature range (Min - Max)(°C) -40 to +85
Packaging Quantity(P) 100