1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard and Weather-Resistant Type [CV-165]【100 Pieces Per Package】 (CV-075W-100PACK)

CABLE TIE

Standard and Weather-Resistant Type [CV-165] (CV-075W-100PACK)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan KSS, Inc., a world top level wire accessory maker. Binding band (CV weather resistant type) of traditional type and if engaged in one time binding, provides a non-removable lock structure.

[Features]
KSS is one of the largest Asian manufacturers of electrical wiring accessories.
Plastic molding-type binding band.
Has a structure that does not disengage once it has been locked.
Uses superior safe self-extinguishing material.
The weather resistant type is a binding band that is resistant to UV rays.
Excellent for outdoor use.
Nylon 66 becomes characteristically yellow with the passage of time (not a defect).

 
Part Number
CV-075W-100PACK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Environment resistance

฿ 96.39

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available Same day 18752.4BlackWeather-Resistant / Flame Retardant

Loading...

  1. 1

Basic Information

Material Nylon Flame retardant grade (main raw materials) UL94V-2 Representative Standard UL
Material (Details) Nylon 66 Operating temperature range (Min - Max)(°C) -40 to +85 Packaging Quantity(P) 100

Please check the type/dimensions/specifications of the part CV-075W-100PACK in the Standard and Weather-Resistant Type [CV-165] series.

Products with similar specification

Part Number
CV-075-100PACK
CV-100-100PACK
CV-100W-100PACK
CV-120L-100PACK
CV-120LW-100PACK
CV-120S-100PACK
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Color Environment resistance

฿ 104.77

1 Pack(s)

100 Pieces Per Package

Available Same day 18752.4WhiteFlame Retardant

฿ 121.53

1 Pack(s)

100 Pieces Per Package

Available Same day 251002.5WhiteFlame Retardant

฿ 121.53

1 Pack(s)

100 Pieces Per Package

Available Same day 251002.5BlackFlame Retardant / Weather-Resistant

฿ 335.24

1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 301204.8WhiteFlame Retardant

฿ 372.96

1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 301204.8BlackFlame Retardant / Weather-Resistant

฿ 146.67

1 Pack(s)

100 Pieces Per Package

Available Same day 301202.5WhiteFlame Retardant