1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Removable and wide Type【100 Pieces Per Package】

Removable and wide Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 280.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan KSS Inc. is the world's top level of wiring accessories manufacturer. Wide bundling band with width type (7.6 mm) that can be removed and reused.

[Features]
· Ideal for bundling multiple wires.
· Wide width black bundling band that can be removed and reused.

 
Part Number
HV-125-100PACK
HV-150-100PACK
HV-200-100PACK
HV-300-100PACK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)

฿ 280.77

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available Same day 301277.5

฿ 280.77

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 351527.6

฿ 381.34

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available Same day 502037.6

฿ 473.53

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available Same day 803037.6

Loading...

  1. 1

Basic Information

Material Nylon Color Black Environment resistance Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Re-bandable (Includes Velcro Tape) Representative Standard UL
Material (Details) Nylon 66 Operating temperature range (Min - Max)(°C) -40 to +85 Packaging Quantity(P) 100