1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bead Type【100 Pieces Per Package】

Bead Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 83.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan KSS Inc. is the world's top level of wiring accessories manufacturer. Beaded type bundling band that can be removed, which can be tightened by hand and can easily and reliably be bundled, and freely detached.

[Features]
· Beaded type which can be removed.
· Can be tightened by hand and can easily and reliably be bundled, and freely detached.

 
Part Number
TV-100-100PACK
TV-120-100PACK
TV-150-100PACK
TV-180-100PACK
TV-230-100PACK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)

฿ 83.81

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 251035

฿ 100.58

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 301205.3

฿ 142.48

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 391507.5

฿ 188.58

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 491807.4

฿ 284.96

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 632269.8

Loading...

  1. 1

Basic Information

Material Nylon Color White Environment resistance Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Re-bandable (Includes Velcro Tape) Material (Details) Nylon 66
Operating temperature range (Min - Max)(°C) -40 to +85 Packaging Quantity(P) 100