(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SDR cable assembly PoCL Lite
[Features]
- This is SDR cable assembly PoCL LiTe.
Part Number |
---|
1SD14-3120-0CC-A00 |
1SE14-3520-0CC-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) | Features |
---|---|---|---|---|---|---|---|
฿ 6,418.65 | CAMERALINK CABLES | 1 Piece(s) | 48 Day(s) | 10 | Number of FGB poles: 14 | ||
฿ 3,367.23 | CAMERALINK CABLES | 1 Piece(s) | 6 Day(s) | 2 | Number of FGB poles: 26 |
Loading...
Connector type | SDR | Connector Shape | Straight | Cable shape | Round |
---|---|---|---|---|---|
Number Of Cores | 14 | Rated Current(A) | 0.5 | Rated Voltage(V) | 30 |
Color (Connector Portion) | Black | Material (Connector Part) | PVC | Material (Cable) | PVC |
Connector contact part | Gold Plated |
How can we improve?
How can we improve?