1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Camera Link Cable (PoCL Type), 1SB26 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,123.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mini Camera Link standard-compliant camera link cable (PoCL type).
[Features]
· Cable assembly / double-end SDR type.
· Comprehensively supports the industry standards Camera Link, PoCL and PoCL Lite for industrial cameras.
· Compatible with various requirements with technological capacities of a drafting member of AIA (Automated Imaging Association) and JIIA (Japan Industrial Imaging Association) standards.
· Know-hows by the manufacturer as connector manufacturer and track records by the manufacturer as pioneer of LVDS transfer harnesses suppor customers.
· Cables can be selected to suit transmission speed and application.
· The cable-side connector shell shape and circuit board-side connector packaging type can be selected to suit the packaging form.
[Applications]
· Cable assembly for image transfer between a camera meeting PcCL and Camera Link / Mini Camera Link standards and a frame grabber board.

 
Part Number
1SB26-L120-00C-100SALE
1SB26-L120-00C-200SALE
1SB26-L120-00C-300SALE
1SB26-L120-00C-500SALE
1SB26-L120-00C-700
1SB26-L120-00C-A00
1SB26-L136-00C-300SALE
1SB26-L137-00C-300
1SD26-3120-00C-050SALE
1SD26-3120-00C-100SALE
1SD26-3120-00C-200
1SD26-3120-00C-300
1SD26-3120-00C-500
1SD26-3120-00C-700
1SD26-3120-00C-A00
1SD26-3136-00C-300SALE
1SD26-3136-00C-500
1SD26-3137-00C-300
1SD26-3137-00C-500
1SD26-R120-00C-100
1SD26-R120-00C-200
1SD26-R120-00C-300SALE
1SD26-R120-00C-500
1SD26-R120-00C-700
1SD26-R120-00C-A00SALE
1SD26-R136-00C-300
1SD26-R136-00C-500SALE
1SD26-R137-00C-300
1SD26-R137-00C-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Length
(m)
Connector Shape Features Color (Cable) Cable pullout direction

฿ 4,848.19

฿ 2,564.21

CAMERALINK CABLES 1 Piece(s) Same day -1StraightStandard cable/AWG28Beige-

฿ 5,357.29

฿ 2,834.54

CAMERALINK CABLES 1 Piece(s) Same day -2StraightStandard cable/AWG28Beige-

฿ 5,825.13

฿ 3,074.50

CAMERALINK CABLES 1 Piece(s) Same day -3StraightStandard cable/AWG28Beige-

฿ 6,796.04

฿ 3,580.83

CAMERALINK CABLES 1 Piece(s) Same day -5StraightStandard cable/AWG28Beige-

฿ 7,827.26

CAMERALINK CABLES 1 Piece(s) Same day -7StraightStandard cable/AWG28Beige-

฿ 9,367.56

CAMERALINK CABLES 1 Piece(s) 3 Day(s) -10StraightStandard cable/AWG28Beige-

฿ 10,754.57

฿ 5,623.56

CAMERALINK CABLES 1 Piece(s) Same day -3Right AngleStandard cable/AWG28Beige#14-#26 pin line direction

฿ 11,295.95

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -3Right AngleStandard cable/AWG28Beige#1-#13 pin line direction

฿ 4,668.39

฿ 2,438.30

CAMERALINK CABLES 1 Piece(s) Same day -0.5StraightNarrow cable/AWG28Gray-

฿ 4,123.35

฿ 2,161.05

CAMERALINK CABLES 1 Piece(s) Same day -1StraightNarrow cable/AWG28Gray-

฿ 4,350.20

CAMERALINK CABLES 1 Piece(s) 3 Day(s) -2StraightNarrow cable/AWG28Gray-

฿ 4,789.94

CAMERALINK CABLES 1 Piece(s) 3 Day(s) -3StraightNarrow cable/AWG28Gray-

฿ 5,342.69

CAMERALINK CABLES 1 Piece(s) 3 Day(s) -5StraightNarrow cable/AWG28Gray-

฿ 7,405.49

CAMERALINK CABLES 1 Piece(s) 5 Day(s) -7StraightNarrow cable/AWG28Gray-

฿ 6,744.31

CAMERALINK CABLES 1 Piece(s) 3 Day(s) -10StraightNarrow cable/AWG28Gray-

฿ 8,764.51

฿ 3,476.88

CAMERALINK CABLES 1 Piece(s) Same day 103Right AngleNarrow cable/AWG28Gray#14-#26 pin line direction

฿ 16,266.67

CAMERALINK CABLES 1 Piece(s) Quote -5Right AngleNarrow cable/AWG28Gray#14-#26 pin line direction

฿ 8,867.14

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -3Right AngleNarrow cable/AWG28Gray#1-#13 pin line direction

฿ 9,608.78

CAMERALINK CABLES 1 Piece(s) 4 Day(s) -5Right AngleNarrow cable/AWG28Gray#1-#13 pin line direction

฿ 7,546.36

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -1StraightRobot type cable /AWG28Black-

฿ 9,792.18

CAMERALINK CABLES 1 Piece(s) 5 Day(s) -2StraightRobot type cable /AWG28Black-

฿ 8,080.54

฿ 4,251.98

CAMERALINK CABLES 1 Piece(s) Same day -3StraightRobot type cable /AWG28Black-

฿ 8,263.99

CAMERALINK CABLES 1 Piece(s) Same day -5StraightRobot type cable /AWG28Black-

฿ 13,492.38

CAMERALINK CABLES 1 Piece(s) 5 Day(s) -7StraightRobot type cable /AWG28Black-

฿ 13,799.96

฿ 7,209.10

CAMERALINK CABLES 1 Piece(s) Same day 1010StraightRobot type cable /AWG28Black-

฿ 10,401.82

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -3Right AngleRobot type cable /AWG28Black#14-#26 pin line direction

฿ 11,496.32

฿ 4,712.34

CAMERALINK CABLES 1 Piece(s) Same day -5Right AngleRobot type cable /AWG28Black#14-#26 pin line direction

฿ 10,401.82

CAMERALINK CABLES 1 Piece(s) 6 Day(s) -3Right AngleRobot type cable /AWG28Black#1-#13 pin line direction

฿ 11,846.56

CAMERALINK CABLES 1 Piece(s) 3 Day(s) 105Right AngleRobot type cable /AWG28Black#1-#13 pin line direction

Loading...

  1. 1

Basic Information

Connector type SDR Cable shape Round Number Of Cores 26
Rated Current(A) 0.5 Rated Voltage(V) 30 Color (Connector Portion) Black
Material (Connector Part) PVC Material (Cable) PVC Connector contact part Gold Plated
Note PoCL wiring harness is also compliant with camera-link