1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Camera Link Cable (PoCL Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Camera Link Cable (PoCL Type)
  • Camera Link Cable (PoCL Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,227.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mini camera link compliant with standards / cable assembly / SDR end / MDR end types

 
Part Number
1MB26-L560-00C-100SALE
1MB26-L560-00C-200SALE
1MB26-L560-00C-300SALE
1MB26-L560-00C-500SALE
1MB26-L560-00C-700
1MB26-L560-00C-A00
1MD26-3560-00C-100SALE
1MD26-3560-00C-200SALE
1MD26-3560-00C-300SALE
1MD26-3560-00C-500
1MD26-3560-00C-700SALE
1MD26-3560-00C-A00
1MD26-3576-00C-300
1MD26-3576-00C-500
1MD26-3577-00C-300
1MD26-3577-00C-500
1MD26-R560-00C-100
1MD26-R560-00C-200
1MD26-R560-00C-300SALE
1MD26-R560-00C-500SALE
1MD26-R560-00C-700
1MD26-R560-00C-A00SALE
1MD26-R576-00C-300
1MD26-R576-00C-500
1MD26-R577-00C-300
1MD26-R577-00C-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)
Connector Shape Features Color (Cable) Cable pullout direction

฿ 5,001.49

฿ 2,649.29

CAMERALINK CABLES 1 Piece(s) Same day 1StraightStandard cable/AWG28Beige-

฿ 5,574.39

฿ 2,948.29

CAMERALINK CABLES 1 Piece(s) Same day 2StraightStandard cable/AWG28Beige-

฿ 6,102.54

฿ 3,450.38

CAMERALINK CABLES 1 Piece(s) Same day 3StraightStandard cable/AWG28Beige-

฿ 7,145.81

฿ 3,815.86

CAMERALINK CABLES 1 Piece(s) Same day 5StraightStandard cable/AWG28Beige-

฿ 10,102.65

CAMERALINK CABLES 1 Piece(s) 5 Day(s) 7StraightStandard cable/AWG28Beige-

฿ 12,023.38

CAMERALINK CABLES 1 Piece(s) 5 Day(s) 10StraightStandard cable/AWG28Beige-

฿ 4,227.06

฿ 2,239.92

CAMERALINK CABLES 1 Piece(s) Same day 1StraightNarrow cable/AWG28Gray-

฿ 4,452.72

฿ 2,362.61

CAMERALINK CABLES 1 Piece(s) Same day 2StraightNarrow cable/AWG28Gray-

฿ 4,721.56

฿ 2,497.71

CAMERALINK CABLES 1 Piece(s) Same day 3StraightNarrow cable/AWG28Gray-

฿ 5,306.51

CAMERALINK CABLES 1 Piece(s) 3 Day(s) 5StraightNarrow cable/AWG28Gray-

฿ 5,821.63

฿ 1,069.43

CAMERALINK CABLES 1 Piece(s) Same day 7StraightNarrow cable/AWG28Gray-

฿ 6,593.54

CAMERALINK CABLES 1 Piece(s) Same day 10StraightNarrow cable/AWG28Gray-

฿ 8,119.26

CAMERALINK CABLES 1 Piece(s) 10 Day(s) 3Right AngleNarrow cable/AWG28Gray#14-#26 pin line direction

฿ 9,234.89

CAMERALINK CABLES 1 Piece(s) 4 Day(s) 5Right AngleNarrow cable/AWG28Gray#14-#26 pin line direction

฿ 8,390.62

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 3Right AngleNarrow cable/AWG28Gray#1-#13 pin line direction

฿ 8,867.04

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 5Right AngleNarrow cable/AWG28Gray#1-#13 pin line direction

฿ 7,287.04

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 1StraightRobot type cable /AWG28Black-

฿ 8,311.72

CAMERALINK CABLES 1 Piece(s) 5 Day(s) 2StraightRobot type cable /AWG28Black-

฿ 7,811.70

฿ 3,816.80

CAMERALINK CABLES 1 Piece(s) Same day 3StraightRobot type cable /AWG28Black-

฿ 7,990.08

฿ 4,249.12

CAMERALINK CABLES 1 Piece(s) Same day 5StraightRobot type cable /AWG28Black-

฿ 11,357.22

CAMERALINK CABLES 1 Piece(s) 5 Day(s) 7StraightRobot type cable /AWG28Black-

฿ 11,044.03

฿ 4,529.16

CAMERALINK CABLES 1 Piece(s) Same day 10StraightRobot type cable /AWG28Black-

฿ 10,380.68

CAMERALINK CABLES 1 Piece(s) 4 Day(s) 3Right AngleRobot type cable /AWG28Black#14-#26 pin line direction

฿ 10,403.00

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 5Right AngleRobot type cable /AWG28Black#14-#26 pin line direction

฿ 10,380.68

CAMERALINK CABLES 1 Piece(s) 43 Day(s) 3Right AngleRobot type cable /AWG28Black#1-#13 pin line direction

฿ 11,442.05

CAMERALINK CABLES 1 Piece(s) 6 Day(s) 5Right AngleRobot type cable /AWG28Black#1-#13 pin line direction

Loading...

  1. 1

Basic Information

Connector type SDR/MDR Cable shape Round Number Of Cores 26
Rated Current(A) 0.5 Rated Voltage(V) 30 Color (Connector Portion) SDR: Black/MDR: Beige
Material (Connector Part) SDR: PVC/ MDR: Polyester elastomer Material (Cable) PVC Connector contact part Gold Plated
Note PoCL wiring harness is also compliant with camera-link