3M Power Clamp Wire Mount Plug for Wire-to-Wire Connection

Caution
Product Description
CC-Link standard connector aiming man hour saving by single-action connector and cable assembly.
[Features]
· Integrated IDC connector that allows for connection work using a pryer needing no special dedicated tool.
· Easy and reliable connection of 0.75 mm2 large diameter cable.
· Max. 10 A of allowable current per pin.
· Polarity key prevents incorrect insertion.
· When mating with a wire mount socket, the latch stopper ensures secure mating.
· A panel mount type is also available.
[Applications]
· Ideal for applications using small pin count connection up to 10 A of maximum allowable current.
· Communication interface of CC-Link equipment.