(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The 22 series offers a wide variety of lids, including high and low lids, transparent and opaque.
· Any combination is possible.
· Makes electricity visible and enables visual inspection.
· Can also be used as a simple operation box.
· A wide variety of installation methods, including direct mounting and rail mounting.
· The space-saving single screw terminal block allows easy attaching and detaching.
· Easy processing with a resin box.
Product Picture of BOXTM-22 Series
Dimensional drawing 1
Product Picture of BOXTM-22 Series
Dimensional drawing 2
Part Number | External Dimensions | Terminal Block | Lid Type | Number of Holes (On the Front of The Main Unit) | Number of Holes (On the Side of the Body) | Mass (g) |
---|---|---|---|---|---|---|
BOXTM-220-F0S0-LI | Low lid type (W:150 × D:124 × H:66.5 mm) | None | Opaque | - | - | 309 |
BOXTM-220-F0S0-LC | Transparency | - | - | 289 | ||
BOXTM-220-F2S0-LC | ø21 × 2 | - | 279 | |||
BOXTM-220-F0S2-LC | - | ø27 × 2 | 278 | |||
BOXTM-220-F0S0-HI | High lid type (W:150 × D:124 × H:106.5 mm) | None | Opaque | - | - | 382 |
BOXTM-220-F2S0-HI | ø21 × 2 | - | 373 | |||
BOXTM-220-F0S0-HC | Transparency | - | - | 341 | ||
BOXTM-220-F2S0-HC | ø21 × 2 | - | 331 |
Part Number |
---|
BOXTM-220-F2S0-HC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Processing | Number of wire inlets, front (Opening) |
---|---|---|---|---|---|---|---|
฿ 1,021.66 ฿ 613.10 | ENCLOSURE | 1 Piece(s) | Same day | Available | 2 |
Loading...
Type | Other | Dimension width W(mm) | 150 | Dimension vertical H(mm) | 124 |
---|---|---|---|---|---|
Dimension depth D(mm) | 98.5 | Material | Resin | Protection function (environmentally resistant) | IP65 |
Intermediate plate | Without Circuit Board | Usage location | Indoor | Terminal block capacity(A) | No terminal block |
Number of terminal block electrodes(P) | No terminal block | Number of wire inlets, side(Opening) | 0 | Lid, height | High |
Lid, Material | Transparency |
Please check the type/dimensions/specifications of the part BOXTM-220-F2S0-HC in the Relay, BOXTM-22 Series, No Terminal Block series.
Part Number |
---|
BOXTM-220-F0S0-HC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Processing | Number of wire inlets, front (Opening) |
---|---|---|---|---|---|---|
฿ 1,004.11 | 1 Piece(s) | Same day | NA | 0 |
How can we improve?
How can we improve?