(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The 11 series have a wide variety such as high and low, transparent and opaque covers.
· Any combination is possible.
· Makes electricity visible and enables visual inspection.
· Can also be used as a simple operation box.
· A wide variety of installation methods, including direct mounting and rail mounting.
· The space-saving single screw terminal block allows easy attaching and detaching.
· Easy processing with a resin box.
Product picture of BOXTM-11 Series
Dimensional drawing 1
Product picture of BOXTM-11 Series
Dimensional drawing 2
Part Number | External Dimensions | Terminal Block | Lid Type | Number of Holes (On the Front of The Main Unit) | Number of Holes (On the Side of the Body) | Mass (g) |
---|---|---|---|---|---|---|
BOXTM-110-F0S0-LI | Low lid type (W: 106 × D: 90 × H: 60.5 mm) | None | Opaque | - | - | 182 |
BOXTM-110-F2S0-LI | ø21 × 2 | - | 179 | |||
BOXTM-110-F0S0-LC | Transparency | - | - | 173 |
Part Number |
---|
BOXTM-110-F2S0-LI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 747.54 | ENCLOSURE | 1 Piece(s) | Same day | 10 |
Loading...
Type | Other | Dimension width W(mm) | 106 | Dimension vertical H(mm) | 90 |
---|---|---|---|---|---|
Dimension depth D(mm) | 52.5 | Material | Resin | Protection function (environmentally resistant) | IP65 |
Intermediate plate | Without Circuit Board | Usage location | Indoor | Terminal block capacity(A) | No terminal block |
Number of terminal block electrodes(P) | No terminal block | Hole Processing | Available | Number of wire inlets, front(Opening) | 2 |
Number of wire inlets, side(Opening) | 0 | Lid, height | Low | Lid, Material | Opaque |
Please check the type/dimensions/specifications of the part BOXTM-110-F2S0-LI in the Relay, BOXTM-11 Series, No Terminal Block series.
How can we improve?
How can we improve?