1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay BOX, TM-200□ Series with Terminal Block

Relay BOX, TM-200□ Series with Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,784.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses PBT (UL94-0) with excellent heat resistance and chemical resistance for the main body of box and other insulation materials.
[Features]
· 20 terminal blocks are mounted inside the BOX.
· No machining has been performed on the BOX, so use after drilling as the specifications require.
· BOX and terminal block are integrally structured to achieve work streamlining.
· Various numbers of pins are available for the built-in terminal block type.
· Selectable from a type with the same pin count between top and bottom and an independent type according to application.
· Ideal for storage of equipment such as sensors and amplifiers.
· Adopts reinforced PBT for the resin for use that has excellent oil resistance and chemical resistance.
· Abundant types of drilling and lids to allow for wide applications.

BOXTM-200  Series, Part Number: BOXTM-2001

BOXTM-200  Series

Product picture of BOXTM-2001

Specifications

BOXTM-200  Series

Dimensional drawing of BOXTM-2001

Part NumberTerminal BlockMass (g)
BOXTM-200120 poles (M3.5)714

BOXTM-200  Series, Part Number: BOXTM-2002

BOXTM-200  Series

Product picture of BOXTM-2002

Specifications

BOXTM-200  Series

Dimensional drawing of BOXTM-2002

Part NumberTerminal BlockMass (g)
BOXTM-200220 poles (M3.5)697
Part Number
BOXTM-2001
BOXTM-2002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Processing Number of wire inlets, front
(Opening)
Number of wire inlets, side
(Opening)

฿ 1,784.44

ENCLOSURE 1 Piece(s) Same day NA00

฿ 1,875.15

ENCLOSURE 1 Piece(s) Same day Available42

Loading...

  1. 1

Basic Information

Dimension width W(mm) 185 Dimension vertical H(mm) 120 Dimension depth D(mm) 69
Material Resin Protection function (environmentally resistant) IP65 Intermediate plate Without Circuit Board
Usage location Indoor Terminal block capacity(A) 15 Number of terminal block electrodes(P) 20