3M<sup>TM</sup> U-Clamp Board Mounting Socket, Right-Angle Type

Brand :
3M

Caution

    Product Description

    [Features]
    ▪ One 4-pole wire mounted plug can be inserted.
    · Designed to minimize the board footprint.
    · Prevents electric shock and electric short so contacts can be arranged inside the mold.
    · The molded design includes a creepage distance between the contacts.
    · Equipped with a simple locking mechanism that prevents uplift from the board.
    · Achieved maximum 3A current capacity per pole.