(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· Low insertion removal force and torsion countermeasures through use of pre-force style cantilever contact ensures high reliability.
▪ EMI/ESD countermeasure items.
· Tough structure based on a die-cast lock stand.
• M2.5 is also available for fixed screw sizes corresponding to ISO standards.
· Products equipped with a ground lock are available to streamline the pre-soldering of temporary mountings and ground processing.
Part Number |
---|
10214-52A2 PE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Connection direction | Plating thickness (μm) | Fixing Method | Conforming circuit board thickness (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 271.21 | CONNECTOR | 100 Piece(s) | 46 Day(s) | - | 14 | Angle | Gold Plating: 0.5 or Above | Panel: screw fix M2.6 / Circuit board: grand lock temporary fix | No special notes | Non-shielded plugs and jack screw M2.6 non-shielded shell kits are not compatible with panel mounts. |
Loading...
Connector Shape | Square shape | Connector series initials | M/N/O | M/N/O | MDR |
---|---|---|---|---|---|
Number | 1 | Applicable pin/contact | Female (socket) | Application | PCB/panel mount |
Allowable Current(A) | 0.5 | Allowable Voltage(V) | AC150/DC200 | Features | EMI/ESD-compatible product |
Contact Material | Copper Alloy | Plating specification (contact) | Contact part: Nickel underground gold | Plating specification (other than contact) | Tail part: gold flash |
Body color | Black | Panel Thickness | 2mm max. (including the washers) |
How can we improve?
How can we improve?