1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM Mini-Camera Link Standard-Compliant PCB Mount Connector Receptacle

3M<sup>TM</sup> Mini-Camera Link Standard-Compliant PCB Mount Connector Receptacle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 236.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A board mounting connector receptacle—compatible with the Mini-Camera Link standard.

 
Part Number
12226-1150-00 FR
12226-1150-00 PL
12226-5150-00 FR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins Application Connection direction Features Plating thickness
(μm)
Note

฿ 650.47

CONNECTOR 1 Piece(s) 5 Day(s) 26For PCBStraightWith lock screwGold Plating: 0.76-

฿ 464.44

CONNECTOR 1 Piece(s) 3 Day(s) 26For PCBStraightWith lock screwGold Plating: 0.2-

฿ 689.20

CONNECTOR 1 Piece(s) 5 Day(s) 26For PCBAngleWith lock screwGold Plating: 0.76-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials S/T/U S/T/U SDR
Number 1 Applicable pin/contact Female (socket) Allowable Current(A) 0.5
Allowable Voltage(V) AC125 Plating specification (contact) Contact: gold Plating specification (other than contact) Tail part: gold flash