3M Mini-Clamp Wire Mount Socket for In-Line Connection

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Industry standard e-CON-compliant connector with no wire stripping or dedicated jigs/tools required. Mini clamp connector using IDC technology.
[Features]
· No wire preparations required.
· Simple and reliable batch IDC connector that only requires inserting the wire and pushing the cover with pliers.
· Wire-to-wire connection is possible using only these male and female connectors, reducing parts count.
· Covers a wide range of compatible cable sizes: AWG #20 to 26 (0.14 to 0.50 mm2).
· Compact 2 mm contact pitch.
· Cable insertion state can be visually confirmed through the transparent cover.
[Applications]
· Ideal for those who find it difficult to perform connection work with crimp nylon connectors.
· For on-site connection work.