1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM Delta Connector for 1.27-mm Pitch Flat Cable

3M<sup>TM</sup> Delta Connector for 1.27-mm Pitch Flat Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 384.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible with 1.27-mm pitch flat cables and round cables with processed flat tips.
· Also supports connection by bulk pressure welding and daisy chains.
· Low-profile design.

 
Part Number
8225-6009
8309-6009
8315-6009
8325-6009
8337-6009
8350-6005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Features

฿ 722.67

CONNECTOR 1 Piece(s) 5 Day(s) -Male (plug)25NA

฿ 384.39

CONNECTOR 1 Piece(s) 6 Day(s) -Female (socket)9NA

฿ 1,208.85

CONNECTOR 1 Piece(s) 3 Day(s) 10Female (socket)15NA

฿ 504.39

CONNECTOR 1 Piece(s) 6 Day(s) -Female (socket)25NA

฿ 1,638.72

CONNECTOR 1 Piece(s) 3 Day(s) 10Female (socket)37NA

฿ 1,594.76

CONNECTOR 1 Piece(s) 6 Day(s) -Female (socket)50Mounting flange with #4-40 tapping

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F Dsub
Number 8 Application Cable Connection Allowable Current(A) 1
Wire connection method Pressure Welding Connection direction Straight Specifications Low profile design
Contact Material Copper Alloy Plating specification (contact) Nickel base gold Plating thickness(μm) Gold plating: contacts only 0.76
Conforming wire size(AWG) 28 Strand wire Body color Gray Cover Color Gray