1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM CF Standard Header / Low-Profile Header

CONNECTOR

3M<sup>TM</sup> CF Standard Header / Low-Profile Header
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 662.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard headers—compliant with CFA standard—and low-profile headers for low-height mounting are available.

[Features]
· An SMT header for CFA (CompactFlash Association) standard CFs.
▪ Contact tail with a pitch line of 0.635 mm.
▪ Injector can be integrated (Possible retrofit).
▪ 1.64 mm stand-off provided.
· Circuit board mounting height, achieved 6.64 mm.
· There are normal types and reverse types.

 
Part Number
N7E50-7516 PK-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 662.10

CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C A/B/C CF
Applicable pin/contact Male (plug) Number Of Pins 50 Application For PCB
Allowable Current(A) 0.5 Connection direction Angle Specifications Standard header (standard type)
Key for Preventing Incorrect Insertion Normal key Features No solder tab / Mountable injector Circuit Board Mounting Height(mm) 6.64
Contact Material Copper Alloy Plating specification (contact) Contact: Palladium Nickel (top gold, underlay nickel) Plating specification (other than contact) Tail part: gold flash
Plating thickness(μm) Palladium-nickel plating: 0.5 min./gold plating: 0.03 to 0.15 Note Normal key: Mount the header to the circuit board, and the polarity makes the front of the CF card visible when viewed from above. Allowable Current Supplement Current: 0.5 A per pin

Please check the type/dimensions/specifications of the part N7E50-7516 PK-20 in the 3MTM CF Standard Header / Low-Profile Header series.