1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Extraction Tab (J3490-2)

CONNECTOR ACCESSORIES

3M<sup>TM</sup> Extraction Tab (J3490-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product type: pull-out tab. Material (body): polyester, color: white

 
Part Number
J3490-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures Features

฿ 41.67

CONNECTOR ACCESSORIES 5 Piece(s) 3 Day(s) 10W25.4 mmWidth 25.4mm

Loading...

  1. 1

Basic Information

Type Other Color White Product Category Pull out tab
Material (Body) Polyester Color (Body) White

Please check the type/dimensions/specifications of the part J3490-2 in the 3MTM Extraction Tab series.

Products with similar specification

Part Number
J3490-1
J3490-3
J3490-4
J3490-5
J3490-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFeatures Features

฿ 41.67

5 Piece(s) 3 Day(s) 10W12.7 mmWidth 12.7mm

฿ 49.80

5 Piece(s) 3 Day(s) 10W38.1 mmWidth 38.1mm

฿ 56.92

5 Piece(s) 3 Day(s) 10W50.8 mmWidth 50.8mm

฿ 66.57

1 Piece(s) 3 Day(s) 10W63.5 mmWidth 63.5mm

฿ 54.56

3 Piece(s) 4 Day(s) 10W82.6 mmWidth 82.6mm