1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Miniature Receptacle and Plug (MRP) System Strain Relief

3M<sup>TM</sup> Miniature Receptacle and Plug (MRP) System Strain Relief
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A strain relief for the Miniature Receptacle and Plug (MRP) system.

[Features]
· MRP system for constructing a high density device internal wiring system for an expansion bus.
· With a cantilever contact, the 1.27-mm pitch mating part achieves optimal contact pressure and torsion countermeasures.
· Integrated pressure connection of flat cable with 0.635-mm pitch with "Hill & Dale concept" with a unique pressure connection structure.
· Compatible with daisy chain connections using intermediate pressure.
· Simple and compact structure protects post-harnessed cables and makes it easy to store cables when unmated.
▪ Accessory key can be used to prevent incorrect insertion between the same number of pins.

 
Part Number
3448-1A050
3448-1A068
3448-1A100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Dimensions
(mm)

฿ 40.20

CONNECTOR ACCESSORIES 1,000 Piece(s) 43 Day(s) 5010 x 41.9 x 8.4

฿ 40.20

CONNECTOR ACCESSORIES 1,000 Piece(s) 43 Day(s) 6810 x 53.3 x 8.4

฿ 40.20

CONNECTOR ACCESSORIES 1,000 Piece(s) 43 Day(s) 10010 x 73.6 x 8.4

Loading...

  1. 1

Basic Information

Product Category Strain relief Specifications For wire mount receptacles