(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A lock screw for use with the Mini-Camera Link standard-compliant panel-mounts.
Part Number |
---|
12600-L-10 |
12600-L-12 |
12600-S-00 |
12600-S-08 |
12600-S-10 |
12600-S-11 |
12600-S-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Features | Product Category | Features |
---|---|---|---|---|---|---|---|---|
฿ 92.49 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | Compatible Panel Thickness: 1 mm | Lock screw (spring lock type) | Conforming panel thickness 1mm | ||
฿ 92.49 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | Compatible Panel Thickness: 1.2 mm | Lock screw (spring lock type) | Conforming panel thickness 1.2mm | ||
฿ 287.24 | CONNECTOR ACCESSORIES | 1 Piece(s) | 2 Day(s) | Compatible Panel Thickness: 0 mm | Lock screw | Conforming panel thickness 0 mm | ||
฿ 100.62 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | Compatible Panel Thickness: 0.8 mm | Lock screw | Conforming panel thickness 0.8mm | ||
฿ 287.24 | CONNECTOR ACCESSORIES | 1 Piece(s) | 2 Day(s) | Compatible Panel Thickness: 1 mm | Lock screw | Conforming panel thickness 1mm | ||
฿ 112.30 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | Compatible Panel Thickness: 1.0 to 1.2 mm | Lock screw | Conforming panel thickness 1.0 to 1.2 mm | ||
฿ 100.62 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | Compatible Panel Thickness: 1.2 mm | Lock screw | Conforming panel thickness 1.2mm |
Loading...
Type | Connector Fastener | Color | Silver | Specifications | For panel mount |
---|
How can we improve?
How can we improve?