1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Power Clamp Branch Connector, Y Type

CONNECTOR ACCESSORIES

3M<sup>TM</sup> Power Clamp Branch Connector, Y Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 264.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- By mating the branch connector with a single-row, board mounting header, it is possible to branch to two headers and electrically connect two wire mount sockets.
· This product can be used for cross-wiring in CC-Link.
▪ Allowable current of up to 10 A per pole.
· Polarity key prevents incorrect insertions.
· The single-action lock mechanism makes one-handed attachment and detachment simple, and provides reliable fit and hold.

 
Part Number
35715-L010-A00 AK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 264.39

CONNECTOR ACCESSORIES 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material PBT Resin Color Black
Product Category Branching connector Material (Body) PBT Resin Color (Body) Black
Conforming connector Wire mount socket: 35505-6xx0-x0x GF / board mount header: 35605-xxxx-xx0 PE Contact contacting point Nickel base gold plating Rated Voltage AC/DC 250V or less
Rated Current Maximum 10 A/pole Key Type for Preventing Incorrect Insertion A Number of Poles(Pole) 15
Application Body: UL 94V-0