(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power clamp branched connector H-type that saves man-hours.
[Features]
· 2 x 5-pin wire mount sockets can be inserted, enabling an electrical connection between the same terminal numbers of both sockets.
· Can be inserted into the board mount header to enable an electrical connection with the wire mount socket.
· Reliable mating retention with board mount header by a clip type latch mechanism.
· CC-Link standard connector aimed at saving man-hours (optional/other).
[Applications]
· Ideal for applications using small pin count connection up to 10 A of maximum allowable current.
· Communication interface of CC-Link equipment.
Part Number |
---|
35720-L200-A00 AK |
35720-L200-B00 AK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Key Type for Preventing Incorrect Insertion |
---|---|---|---|---|---|---|
฿ 403.46 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | A | ||
฿ 403.46 | CONNECTOR ACCESSORIES | 1 Piece(s) | 3 Day(s) | B (for CC-link communications) |
Loading...
Type | Other | Color | Black | Product Category | Branching connector |
---|---|---|---|---|---|
Material (Body) | Nylon Resin | Color (Body) | Black | Conforming connector | Wire mount socket: 35505-6xx0-x0x GF / board mount header: 35610-xxxx-x00 PE |
Contact contacting point | Nickel base gold plating | Rated Voltage | AC/DC 250V or less | Rated Current | Maximum 10 A/pole |
Number of Poles(Pole) | 20 | Application | Body: UL 94V-0 |
How can we improve?
How can we improve?