1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Standard Socket / Header Ejector Latch

CONNECTOR ACCESSORIES

3M<sup>TM</sup> Standard Socket / Header Ejector Latch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ejector latch (header clip) for standard sockets/headers.

 
Part Number
3505-3J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 37.10

CONNECTOR ACCESSORIES 5 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Connector Fastener Color Gray Features Long Clip
Product Category Ejector latch Features Long clip Material (Body) Polyester
Color (Body) Gray Conforming connector Socket connector with strain relief Application UL94V-0. Spring pin is included with the ejector latch

Please check the type/dimensions/specifications of the part 3505-3J in the 3MTM Standard Socket / Header Ejector Latch series.