(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shell kit indispensable as an external connector.
[Features]
· The MDR system consists of “industry standard product” half pitch I/O connectors.
· It can extend to connect between devices with the wire mount receptacle as relay.
· The latch mechanism on the shell for plug can be used as is.
[Applications]
· Combine with wire mount receptacle in the half pitch I/0 connector for cable connection between devices.
Part Number |
---|
10320-E2W0-008 |
10326-E2W0-008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|---|
฿ 366.19 | CONNECTOR ACCESSORIES | 1 Piece(s) | Same day | 20 | ||
฿ 511.69 | CONNECTOR ACCESSORIES | 1 Piece(s) | 5 Day(s) | 26 |
Loading...
Type | Hood | Material | PBT Resin | Color | Black |
---|---|---|---|---|---|
Product Category | Shell kit | Specifications | For wire mount receptacles | Material (Body) | PBT Resin |
Color (Body) | Black | Conforming connector | 102XX-02□0-00 | Conforming cable finishing outer diameter(mm) | φ12 |
Application | Body: UL 94V-0 |
How can we improve?
How can we improve?