1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM MDR System Non-Shielded Shell Parts, Latch

CONNECTOR ACCESSORIES

3M<sup>TM</sup> MDR System Non-Shielded Shell Parts, Latch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 36-pole latch for non-shielded shell parts (right-angle type)

[Features]
· Shell parts sold individually according to needs.
· Half-pitch I/O connector "Industry Standard Product" MDR system.
▪ Mating and fixing systems of jack screw and single-action lock, as well as single-action lock combined types from their combination that can be properly used according to the application .
· 60° right angle shell that achieves space savings with the cable extraction part.
· Compatible with soldered plugs and pressure contact type plugs.
· A two-piece structure to provide both ease of assembly and strength.
· Ground plate for efficient shielding.

 
Part Number
10600-L0F0-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 57.44

CONNECTOR ACCESSORIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Connector Fastener Color Black Product Category Latch
Specifications 31.7 x 10.8

Please check the type/dimensions/specifications of the part 10600-L0F0-8 in the 3MTM MDR System Non-Shielded Shell Parts, Latch series.