1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MDR System Non-Shield Shell Part, Jack Screw

CONNECTOR ACCESSORIES

MDR System Non-Shield Shell Part, Jack Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A jack screw for a 20-pin non-shield shell part (right angle type).
[Features]
· Shell parts are sold that can be freely used in combination.
· The MDR system consists of “industry standard product” half pitch I/O connectors.
· Jack screw and single-action lock separated by application, and single-action lock combined fitting fixation system due to a combination thereof.
· A 60° right-angle shell that saves space in the cable drawer.
· Compatible for soldering plugs and IDC plugs.
· A two-piece construction that balances ease of assembly and strength.
· Efficient shielding through ground plate.

 
Part Number
3342-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 128.56

CONNECTOR ACCESSORIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Connector Fastener Color Silver Features Type L30 / M2.6 × 30
Product Category Jack socket screw Features L30 type M2.6 x 30 Specifications Non-shielded shell parts (right angle type)