1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

3MTM MDR System Non-Shielded Shell Kit (Straight Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 3M<sup>TM</sup> MDR System Non-Shielded Shell Kit (Straight Type)
  • 3M<sup>TM</sup> MDR System Non-Shielded Shell Kit (Straight Type)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 178.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· Two mating and fixing systems. The jack screw and single-action locking systems can be used to match the application.
· Compatible with soldered plugs and ordinary pressure contact type plugs.
· The structure is comprised of two identically shaped pieces for ease of assembly and strength.
· The ground plate provides efficient shielding.

 
Part Number
10314-52A0-008
10314-52F0-008
10320-52A0-008
10320-52F0-008
10326-52A0-008
10336-52A0-008
10336-52F0-008
10350-52A0-008
10350-52F0-008
10350-52Z0-008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Color Features Number of Poles
(Pole)
Fixing Method (Receptacle) Application

฿ 216.97

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10---14Jack Screw M2.6 typeJack screws M2.6 are not compatible with panel mounted receptacle.

฿ 241.43

CONNECTOR ACCESSORIES 1 Piece(s) Available Same day 10---14One-touch type-

฿ 178.29

CONNECTOR ACCESSORIES 1 Piece(s) 5 Day(s) 10Hood--20Jack Screw M2.6 typeJack screws M2.6 are not compatible with panel mounted receptacle.

฿ 217.62

CONNECTOR ACCESSORIES 1 Piece(s) Available 3 Day(s) 10---20One-touch type-

฿ 235.11

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10---26Jack Screw M2.6 typeJack screws M2.6 are not compatible with panel mounted receptacle.

฿ 417.99

CONNECTOR ACCESSORIES 1 Piece(s) Available Same day 10---36Jack Screw M2.6 typeJack screws M2.6 are not compatible with panel mounted receptacle.

฿ 321.96

CONNECTOR ACCESSORIES 1 Piece(s) Available Same day 10---36One-touch type-

฿ 227.52

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10---50Jack Screw M2.6 typeJack screws M2.6 are not compatible with panel mounted receptacle.

฿ 235.99

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10---50One-touch type-

฿ 467.61

CONNECTOR ACCESSORIES 1 Piece(s) 15 Day(s) -HoodBlackW/ Ground Plate50Thin shell jack screw M2.6 typeJack screws M2.6 are not compatible with panel mounted receptacle.

Loading...

  1. 1

Basic Information

Product Category Non-shielded shell kit (straight type) Features Ground plate included Material (Body) Glass reinforced polyester
Color (Body) Black Conforming connector 101XX-6000 / 101XX-3000