1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3MTM Miniature Receptacle & Plug (MRP) Wire Mount Receptacle

CONNECTOR

3M<sup>TM</sup> Miniature Receptacle & Plug (MRP) Wire Mount Receptacle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 419.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A wire mounting receptacle that uses our unique 'hill & dale concept' pressure-contact system to provide bulk pressure connections for 0.635-mm pitch flat cables.

[Features]
· MRP system for constructing a high density device internal wiring system for an expansion bus.
· With a cantilever contact, the 1.27-mm pitch mating part achieves optimal contact pressure and torsion countermeasures.
· Integrated pressure connection of flat cable with 0.635-mm pitch with "Hill & Dale concept" with a unique pressure connection structure.
· Compatible with daisy chain connections using intermediate pressure.
· Simple and compact structure protects harnessed cables and makes it easy to store cables when not fitted.
▪ An accessory key prevents incorrect insertion between the same number of pins.

 
Part Number
1A068-B000 EE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 419.55

CONNECTOR 100 Piece(s) 41 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 1
Applicable pin/contact Female (socket) Number Of Pins 68 Application Board-to-Board
Allowable Current(A) 0.5 Allowable Voltage(V) 100 Wire connection method Pressure Welding
Connection direction Straight Features Daisy chain connection compatible Conforming Wire AWG30 (0.1 x 7 tin coated wire/single wire)
Conforming accessories Strain relief/incorrect insertion prevention key Dimension length(mm) 53.3 Special notes No cover back adhesive material
Contact material/treatment Copper Alloy Contact plating specification (contact area/touching area) Contact part: Gold plating thickness 0.5 μm or more