1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight-Type 3MTM Standard Socket/Header, Low-Profile Header

Straight-Type 3M<sup>TM</sup> Standard Socket/Header, Low-Profile Header
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight type.

[Features]
▪ Available in 10 varieties of pin combinations from 10 to 60 pins.
▪ A 4-sided mold is used to protect the contacts, and prevent reverse insertion of the socket connectors.
· Board-to-board connection is feasible when combined with a board mount socket.
· Compatible with board thicknesses of 2.4 to 3.2 mm (tail length: 3.9 mm).

 
Part Number
J3531-6002 BL
J3593-6002 PL
J3594-6002 BL
J3595-6002 BL
J3654-6002 BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins Dimension length
(mm)
Special notes Contact plating specification (other than contact area/touching area)

฿ 98.72

CONNECTOR 100 Piece(s) 41 Day(s) 3045.4NAOther: Nickel plating / Solder portion: Gold flash plating

฿ 127.07

CONNECTOR 100 Piece(s) 41 Day(s) 2640.3NAOther: Gold flash plating

฿ 100.53

CONNECTOR 100 Piece(s) 41 Day(s) 3450.4NAOther: Nickel plating / Solder portion: Gold flash plating

฿ 105.96

CONNECTOR 100 Piece(s) 41 Day(s) 4058.1NAOther: Nickel plating / Solder portion: Gold flash plating

฿ 67.36

CONNECTOR 100 Piece(s) 41 Day(s) 1020Groove for incorrect insertion prevention key: NoneOther: Nickel plating / Solder portion: Gold flash plating

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials J/K/L J/K/L J
Applicable pin/contact Male (plug) Application Board-to-Board Allowable Current(A) 1
Allowable Voltage(V) AC250/DC300 Connection direction Straight Specifications Tail length: 2.8 mm
Conforming accessories Key for Preventing Incorrect Insertion Conforming circuit board thickness(mm) 1.6 Contact material/treatment Copper alloy/nickel substrate, gold plating
Contact plating specification (contact area/touching area) Contact area: Gold plating, thickness 0.2 μm or higher