3M<sup>TM</sup> Standard Socket/Header, Box Header, Straight Type

Brand :
3M

Caution

    Product Description

    · A straight box header with a 4-sided mold for protecting the contacts and preventing reverse insertion of the socket connectors.

    [Features]
    ▪ Available in 11 varieties of pin combinations from 10 pins to 64 pins.
    · Ejector latch that simplifies securing and removal of the socket connector included.
    · Equipped with a mounting hole that effectively alleviates stress on through holes during temporary mounting for soldering or while inserting or extracting.
    ▪ A 4-sided mold is used to protect the contacts, and prevent reverse insertion of the socket connectors.
    · Compatible with board thicknesses of 2.4 to 3.2 mm (tail length 3.9 mm).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    3314-6002 NCPL | 3M<sup>TM</sup> Standard Socket/Header, Box Header, Straight Type | 3M | MISUMI Thailand