1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM Standard Socket/Header, Board Mounting Socket, 68XX Series

CONNECTOR

3M<sup>TM</sup> Standard Socket/Header, Board Mounting Socket, 68XX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the socket connector 68XX series implemented between circuit boards in a parallel connection and conforming to the low profile header and V low profile header.

[Features]
· Compatible with low-profile/very low-profile headers for implementing parallel connections at board intervals of 14.7-mm and 10.4-mm respectively.
· Available in 34-, 40-, and 50-pole types.
· Kink machining tail portion that takes soldering work into account.
▪ The accessory key can prevent incorrect insertion between the same number of pins (J3435-0000).

 
Part Number
6834-4500 PL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 200.31

CONNECTOR 100 Piece(s) 41 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 6
Applicable pin/contact Female (socket) Number Of Pins 34 Application Board-to-Board
Allowable Current(A) 1 Allowable Voltage(V) AC250/DC300 Connection direction Straight
Conforming accessories Key for Preventing Incorrect Insertion Conforming circuit board thickness(mm) 1.6 Dimension length(mm) 47.7
Contact material/treatment Copper alloy/nickel substrate, gold plating Contact plating specification (contact area/touching area) Contact area: Gold plating, thickness 0.2 μm or higher Contact plating specification (other than contact area/touching area) Tail part: Gold flash plating