3M<sup>TM</sup> Standard Socket / Header Socket Connector 79XX Series

Brand :
3M

Caution

    Product Description

    The socket connectors also support wiring by bulk pressure contact with a 1.27-mm pitch flat cable, as well as a daisy chain.

    [Features]
    Compatible with various headers and plug connectors for standard sockets/headers.
    ▪ Available in 12 varieties of pin combinations from 10 pins to 64 pins.
    ▪ Also supports wiring by bulk pressure contact with a 1.27-mm pitch flat cable, as well as a daisy chain.
    · Prepared with a closed end type cover that prevents exposure of the cut surface of the cable as well as a low-profile strain relief that is 1.5 mm lower than a standard strain relief.
    · A film-type pull tab can be attached (J3490-X).
    ▪ Accessory key prevents incorrect insertion between the same number of pins (J3435-0000).

    *Note: Strain relief sold separately. (Model: 3448-79**) **...Number of Pins.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    7910-6000 FL | 3M<sup>TM</sup> Standard Socket / Header Socket Connector 79XX Series | 3M | MISUMI Thailand