1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM Standard Socket/Header, V Low-Profile Header, Right Angle Type

3M<sup>TM</sup> Standard Socket/Header, V Low-Profile Header, Right Angle Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Right-angle type, very low-profile header, available in 12 types of pin number variations from 10 to 64 pins.
▪ A 4-sided mold is used to protect the contacts and prevent reverse insertion of the socket connectors.
· Board-to-board connection is feasible when combined with a board mount socket.

 
Part Number
7610-5002 BL
7610-5002 PL
7614-5002 BL
7616-5002 BL
7616-5002 PL
7620-5002 BL
7620-5002 PL
7626-5002 BL
7626-5002 PL
7634-5002 BL
7634-5002 PL
7640-5002 BL
7650-5002 BL
7650-5002 PL
7664-5002 BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins Dimension length
(mm)
Contact plating specification (other than contact area/touching area) Note 1

฿ 81.66

CONNECTOR 1 Piece(s) 19 Day(s) -1020Other: Nickel plating / Solder portion: Gold flash platingNo groove for incorrect insertion prevention keys

฿ 178.36

CONNECTOR 2 Piece(s) 3 Day(s) 101020Other: Gold flash platingNo groove for incorrect insertion prevention keys

฿ 87.71

CONNECTOR 1 Piece(s) 1 Day(s) -1425Other: Nickel plating / Solder portion: Gold flash platingThere is one groove for an incorrect insertion prevention key.

฿ 87.87

CONNECTOR 1 Piece(s) 19 Day(s) -1627.6Other: Nickel plating / Solder portion: Gold flash plating-

฿ 110.08

CONNECTOR 2 Piece(s) 2 Day(s) 101627.6Other: Gold flash plating-

฿ 96.78

CONNECTOR 1 Piece(s) 19 Day(s) -2032.7Other: Nickel plating / Solder portion: Gold flash plating-

฿ 130.60

CONNECTOR 2 Piece(s) 3 Day(s) 102032.7Other: Gold flash plating-

฿ 96.91

CONNECTOR 1 Piece(s) 19 Day(s) -2640.3Other: Nickel plating / Solder portion: Gold flash plating-

฿ 131.62

CONNECTOR 2 Piece(s) 3 Day(s) 102640.3Other: Gold flash plating-

฿ 150.00

CONNECTOR 1 Piece(s) 19 Day(s) -3450.4Other: Nickel plating / Solder portion: Gold flash plating-

฿ 164.14

CONNECTOR 1 Piece(s) 3 Day(s) 103450.4Other: Gold flash plating-

฿ 119.83

CONNECTOR 1 Piece(s) 4 Day(s) -4058.1Other: Nickel plating / Solder portion: Gold flash plating-

฿ 149.38

CONNECTOR 1 Piece(s) 19 Day(s) -5070.8Other: Nickel plating / Solder portion: Gold flash plating-

฿ 152.41

CONNECTOR 1 Piece(s) 3 Day(s) 105070.8Other: Gold flash plating-

฿ 154.96

CONNECTOR 100 Piece(s) 41 Day(s) -6488.6Other: Nickel plating / Solder portion: Gold flash plating-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 7
Applicable pin/contact Male (plug) Application Board-to-Board Allowable Current(A) 1
Allowable Voltage(V) AC250/DC300 Connection direction Angle Conforming accessories Key for Preventing Incorrect Insertion
Conforming circuit board thickness(mm) 1.6 Contact material/treatment Copper alloy/nickel substrate, gold plating Contact plating specification (contact area/touching area) Contact area: Gold plating, thickness 0.2 μm or higher