1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3MTM WAVE 0.8-mm Pitch 200-Pin Socket, Straight Surface Mount Type

CONNECTOR

3M<sup>TM</sup> WAVE 0.8-mm Pitch 200-Pin Socket, Straight Surface Mount Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,430.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A high-density, multi-pole (200-pole, 0.8-mm lead pitch), stacking socket connector that enables the mounting of bridge girders with multiple connectors.

[Features]
· High-density, multi-pole (200-pole, 0.8-mm lead pitch), stacking connectors enable the mounting of bridge girders with multiple connectors.
· Based on plug and socket combinations, 11 stack heights from 5 mm to 18 mm can be supported.
· Long effective mating length of 1.8 mm.
· High-precision SMT lead co-planarity (smoothing).
▪ Positioning accuracy before the reflow by anchor lock.
· Enables the mounting of bridge girders with multiple connectors.
· Supports insulation tape on the rear of the connector (optional).

 
Part Number
2A200-6330-8N2 AB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,430.28

CONNECTOR 100 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 2
Applicable pin/contact Female (socket) Number Of Pins 200 Application Board-to-Board
Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200 Connection direction Straight
Specifications WAVE Features Can be implemented on girder bridges Dimension length(mm) 101
Special notes Effective mating length: 1.8 mm Contact material/treatment Copper alloy/nickel substrate Contact plating specification (contact area/touching area) Touching area: 0.76 µm gold plating
Contact plating specification (other than contact area/touching area) Tail part: Gold flash plating Circuit board fixing method Low profile snap fit φ2.8 (length 1.4 mm) Body height(mm) 6.90
Mating lock mechanism NA Option No tail surface insulation tape Note 1 Use tape for direct adhesion to circuit board (79106-200S).