(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a 2-row type connector with a 2.54-mm row structure.
[Features]
▪ Reduces the number of parts by directly soldering to PCBs.
▪ Wiring by pressure contact with a 1.27-mm pitch flat cable.
· A 2.54-mm grid hole pattern with the same arrangement as a standard socket/header.
▪ Available in 11 varieties of pin combinations from 10 to 64 pins.
Part Number |
---|
7810-0000 PR |
7814-0000 PR |
7816-0000 PR |
7820-0000 PR |
7826-0000 PR |
7830-0000 PR |
7834-0000 PR |
7840-0000 PR |
7850-0000 PR |
7864-0000 PR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Dimension length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 216.98 | CONNECTOR | 2 Piece(s) | 3 Day(s) | 10 | 10 | (Cover) 17.4/ (Body) 17.8 | ||
฿ 205.29 | CONNECTOR | 2 Piece(s) | 3 Day(s) | 10 | 14 | (Cover) 22.5/ (Body) 22.9 | ||
฿ 234.25 | CONNECTOR | 2 Piece(s) | 3 Day(s) | 10 | 16 | (Cover) 25/ (Body) 25.4 | ||
฿ 116.13 | CONNECTOR | 2 Piece(s) | 2 Day(s) | 10 | 20 | (Cover) 30.1/ (Body) 30.5 | ||
฿ 212.40 | CONNECTOR | 2 Piece(s) | 3 Day(s) | 10 | 26 | (Cover) 37.7/ (Body) 38.1 | ||
฿ 288.62 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | 30 | (Cover) 42.8/ (Body) 43.2 | ||
฿ 231.20 | CONNECTOR | 2 Piece(s) | 3 Day(s) | 10 | 34 | (Cover) 47.9/ (Body) 48.3 | ||
฿ 252.04 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | 40 | (Cover) 55.5/ (Body) 55.9 | ||
฿ 203.81 | CONNECTOR | 1 Piece(s) | 2 Day(s) | 10 | 50 | (Cover) 68.2/ (Body) 68.6 | ||
฿ 227.17 | CONNECTOR | 1 Piece(s) | 2 Day(s) | 10 | 64 | (Cover) 86/ (Body) 86.4 |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Number | 7 |
---|---|---|---|---|---|
Application | Board-to-Board | Allowable Current(A) | 1 | Allowable Voltage(V) | AC250/DC300 |
Wire connection method | Pressure Welding | Connection direction | Straight | Conforming Wire | 28AWG stranded cable |
Conforming circuit board thickness(mm) | 1.6 | Contact material/treatment | Copper Alloy | Note 1 | (Contact) All surfaces nickel substrate gold flash plating |
How can we improve?
How can we improve?