1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTM Flat Cable, 3365 Series

3MTM Flat Cable, 3365 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,884.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• A highly reliable strand wire structure with 28 AWG flexibility and a 1.27 mm pitch; for use with various press fit connectors. Strip the strand wire structure to work with branch type wire harnesses and discrete wire connections.

 
Part Number
3365-14
3365-20
3365-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Cores
(Core)
Width
(mm)

฿ 3,884.08

CABLE 10 Piece(s) 43 Day(s) 1417.78

฿ 5,500.26

CABLE 10 Piece(s) 43 Day(s) 2025.4

฿ 13,569.04

CABLE 10 Piece(s) 43 Day(s) 5063.5

Loading...

  1. 1

Basic Information

AWG size(AWG) 28 Rated Voltage 300V Shield NA
Insulation body materials PVC (Polyvinyl Chloride) Features Gray cable Internal conductor Tin plated soft copper wire (36AWG x 7)
Note Red marking on one side of the cable