(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Comprehensively supports the industry standards Camera Link, PoCL and PoCL Lite for industrial cameras.
· As a drafting member of AIA (Automated Imaging Association) and JIIA (Japan Industrial Imaging Association) standards, the manufacturer’s technological capabilities and long-term track record in LVDS transmission technology help meet various demands.
· Cables can be selected to suit transmission speed and application.
· The cable-side connector shell shape and circuit board-side connector packaging type can be selected to suit the packaging form.
Part Number |
---|
14B26-SZLB-100-0LC |
14B26-SZLB-200-0LC |
14B26-SZLB-300-0LC |
14B26-SZLB-500-0LC |
14B26-SZLB-700-0LC |
14B26-SZLB-A00-0LC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) |
---|---|---|---|---|---|---|
฿ 4,480.33 | CAMERALINK CABLES | 1 Piece(s) | 4 Day(s) | 1 | ||
฿ 8,183.34 | CAMERALINK CABLES | 1 Piece(s) | 1 Day(s) | 2 | ||
฿ 9,093.33 ฿ 6,306.22 | CAMERALINK CABLES | 1 Piece(s) | Same day | 3 | ||
฿ 10,805.00 | CAMERALINK CABLES | 1 Piece(s) | 1 Day(s) | 5 | ||
฿ 12,571.67 | CAMERALINK CABLES | 1 Piece(s) | 1 Day(s) | 7 | ||
฿ 15,137.00 | CAMERALINK CABLES | 1 Piece(s) | 1 Day(s) | 10 |
Loading...
Connector type | MDR | Connector Shape | Straight | Cable shape | Round |
---|---|---|---|---|---|
Number Of Cores | 26 | Features | AWG28 | Rated Current(A) | 1 |
Rated Voltage(V) | 30 | Color (Connector Portion) | Beige | Material (Connector Part) | Polyester Elastomer |
Color (Cable) | Beige | Material (Cable) | PVC | Connector contact part | Gold Plate |
How can we improve?
How can we improve?