(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Supports interface standard "CCD camera link" between CCD camera and frame grabber.
- Improves mountability by cable relay (extension) connection.
- It is a thin cable connector designed for Base/Medium configuration.
- This cable also has improved flexibility.
- The cable outer diameter is ⌀6.9 mm (Standard size: ⌀9.0 mm).
- Securely fixed by jack screw.
Part Number |
---|
1WL26-TZ3B-200-03C |
1WL26-TZ3B-300-03C |
1WL26-TZ3B-500-03C |
1WL26-TZ3B-800-03C |
1WL26-TZLB-100-0LC |
1WL26-TZLB-200-0LC |
1WL26-TZLB-300-0LC |
1WL26-TZLB-500-0LC |
1WL26-TZLB-700-0LC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) | Features | Color (Connector Portion) | Color (Cable) |
---|---|---|---|---|---|---|---|---|---|
฿ 6,575.45 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 2 | Narrow cable/AWG28 | Silver/gray | Gray | ||
฿ 6,949.34 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 3 | Narrow cable/AWG28 | Silver/gray | Gray | ||
฿ 7,884.06 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 5 | Narrow cable/AWG28 | Silver/gray | Gray | ||
฿ 9,138.40 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 8 | Narrow cable/AWG28 | Silver/gray | Gray | ||
฿ 7,226.74 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 1 | Standard cable/AWG28 | Sliver/Beige | Beige | ||
฿ 7,781.55 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 2 | Standard cable/AWG28 | Sliver/Beige | Beige | ||
฿ 8,324.29 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 3 | Standard cable/AWG28 | Sliver/Beige | Beige | ||
฿ 9,415.81 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 5 | Standard cable/AWG28 | Sliver/Beige | Beige | ||
฿ 10,501.30 | CAMERALINK CABLES | 5 Piece(s) | 43 Day(s) | 7 | Standard cable/AWG28 | Sliver/Beige | Beige |
Loading...
Connector type | MDR | Connector Shape | Straight | Cable shape | Round |
---|---|---|---|---|---|
Number Of Cores | 26 | Rated Current(A) | 1 | Rated Voltage(V) | 30 |
Material (Connector Part) | Polyester Elastomer | Material (Cable) | PVC | Connector contact part | Gold Plated |
How can we improve?
How can we improve?