(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Supports interface standard "CCD camera link" between CCD camera and frame grabber.
- Highly flexible cable, withstands 1 million or more U-shape bends.
- Cable for Base and Medium configuration.
Part Number |
---|
14B26-SZ3B-100-04C |
14B26-SZ3B-500-04C |
14B26-SZ3B-A00-04C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) |
---|---|---|---|---|---|---|
฿ 4,255.89 | CAMERALINK CABLES | 1 Piece(s) | 4 Day(s) | 1 | ||
฿ 7,175.96 | CAMERALINK CABLES | 1 Piece(s) | 4 Day(s) | 5 | ||
฿ 11,110.37 ฿ 5,838.50 | CAMERALINK CABLES | 1 Piece(s) | Same day | 10 |
Loading...
Connector type | MDR | Connector Shape | Straight | Cable shape | Round |
---|---|---|---|---|---|
Number Of Cores | 26 | Features | AWG28 | Rated Current(A) | 1 |
Rated Voltage(V) | 30 | Color (Connector Portion) | Black | Material (Connector Part) | Polyester Elastomer |
Color (Cable) | Black | Material (Cable) | PVC | Connector contact part | Gold Plated |
How can we improve?
How can we improve?