(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Key lock switch with four styles according to application are available.
[Features]
· Thread mounting type key lock switch: Super small type key lock switch.
· Key lock switch to support various keys: High security is realized with various keys.
· Key lock switch for PCB mounting: High contact reliability with self-cleaning method.
· ø (diameter) 9 all molds type key lock switch: Realized high static electricity pressure-resistant.
· High contact reliability.
[Applications]
· Used for power supply switches and operation switches such as amusement devices, information communication devices, disaster prevention devices, factory automation equipment and security devices.
Part Number |
---|
SK-13EAS1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole | Contact (toggle, locker) | Terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Variation | Function Operation | Rated | Key insert/ pull-out position (refer to catalog) | Features | Special notes | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 485.45 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 3 Day(s) | [Other] See the catalog | Single Pole Double Throw | Solder terminal | 15.8 | 15.8 | 30 | Screw mount type | ON-OFF-ON | 3A 125V AC | E | 45° step | Silver Contact | - |
Loading...
Type | Keylock switch | Shape | Round | Illumination | NA |
---|---|---|---|---|---|
With key | Available | Standard/Certified Product | × |
How can we improve?
How can we improve?