1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Key Lock Switch, SK Series (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

Key Lock Switch, SK Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 399.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Key lock switch with four styles according to application are available.
[Features]
· Thread mounting type key lock switch: Super small type key lock switch.
· Key lock switch to support various keys: High security is realized with various keys.
· Key lock switch for PCB mounting: High contact reliability with self-cleaning method.
· ø (diameter) 9 all molds type key lock switch: Realized high static electricity pressure-resistant.
· High contact reliability.
[Applications]
· Used for power supply switches and operation switches such as amusement devices, information communication devices, disaster prevention devices, factory automation equipment and security devices.

Part Number
SK-12BBKB4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Contact (toggle, locker) Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Variation Function Operation Rated Key insert/ pull-out position (refer to catalog) Features Special notes Note

฿ 399.76

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Available 3 Day(s) [Other] PCB mountSingle Pole Double Throw[PC terminal] PC terminal (bracket mount included)15.7414.524.5Board mounting typeON-ON0.4VA MAX. 28V MAX.B90° stepNA-

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Round Illumination NA
With key Available Standard/Certified Product ×