(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An M Series slide switch with a broad range of series configurations.
[Features]
· A measure against flux penetration.
· Can be continuously mounted.
· Very comfortable operation.
· Special circuit switch.
· Large stroke with good operability and visibility.
· MS non-illuminated type with a switch for providing minute currents.
· Gold plating is applied to switch contacts to obtain stable contact resistance with less impact by oxidation, sulfurization, etc.
Type | Slide Switch | Shape | Silique type | Illumination | NA |
---|---|---|---|---|---|
Contact (toggle, locker) | Single Pole Double Throw | With key | NA | Terminal shape | Solder terminal |
Dimension vertical(mm) | 19.6 | Dimension width(mm) | 7.1 | Dimension depth(mm) | 16 |
Operating part shape | Basic Knob | LED color | NA | Standard/Certified Product | × |
Please check the type/dimensions/specifications of the part MS-12AAG4 in the Slide Switch, M Series series.
Part Number |
---|
MS-13AAS1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Hole | Function Operation | Rated | Contact |
---|---|---|---|---|---|---|---|---|
฿ 217.74 | 1 Piece(s) | 3 Day(s) | [Square Hole] 8.1 x 4.6 | ON OFF ON | 6A 125V AC/3A 250V AC | Silver |
How can we improve?
How can we improve?