1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push-Button Switch LP01 Series (LP01-15CCKNS1K)

PUSH-BUTTON SWITCH

Push-Button Switch LP01 Series (LP01-15CCKNS1K)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Push-button switch with light control feeling adopting concave button.
[Features]
· Short-body form with long stroke and light control feeling.
· Contacts adopt a micro switch mechanism.
· Long stroke for a light control feel.
· Movable contact pieces have arc shielding to prevent arrival of arc generated in circuit switch at the hook part of coil spring.
· Button has a structure not easily removable to contribute to prevention of mischief.
· Adopts concave button softly fitting fingertip.
· Green, red and black are available.
· Product certified by UL Standards and CAN/UL Standards (CSA Standard compatible).
· ø16 (16 mm diameter) screw mounting. (Mounting panel thickness 2 to 6.5 mm).
· ø17.3 (17.3 mm diameter) snap-in mounting. (Mounting panel thickness 1 to 3.2 mm).
· Epoxy adhesive on terminals prevents intrusion of flux, etc. and terminal rattle, further improving contact stability.
· Main body of the switch has a 14 mm short-body form to contribute to space saving.
· Terminal is used as both solder terminal and tab terminal (#110).
· If using tab terminals, please use JIS C2809 compatible flat contact terminals (receptacle with a compatible tab plate thickness of 0.5 mm).

Part Number
LP01-15CCKNS1K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Button color Contact Configuration Circuit/ number of electrodes Panel mounting system

฿ 358.33

PUSH-BUTTON SWITCH 1 Piece(s) 1 Day(s) Ø16Black1cSingle Pole Double ThrowScrew Mounting Type

Loading...

  1. 1

Basic Information

Shape Round Type Non-illumination type push-button Push button operation Momentary
Terminal shape Solder terminal/tab terminal Guard included NA Dimension depth(mm) 26.8
Dimension width(mm) 20 Dimension vertical(mm) 20 Sales Operation Switch main unit/operating part
Rated 3A 125V AC/3A 250V AC/3A 30V DC Operating function ON-(ON) Operating part shape Dimple type
Contact part specifications Silver Contact Special notes Low profile shape

Please check the type/dimensions/specifications of the part LP01-15CCKNS1K in the Push-Button Switch LP01 Series series.

Products with similar specification

Part Number
LP01-15CCKNS1M
LP01-15CCKNS1R
LP01-15CCKSS1K
LP01-25CCKNS1K
LP01-25CCKNS1M
LP01-25CCKNS1R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Hole Button color Contact Configuration Circuit/ number of electrodes Panel mounting system

฿ 358.33

1 Piece(s) 1 Day(s) Ø16[Green] Green.1cSingle Pole Double ThrowScrew Mounting Type

฿ 366.00

1 Piece(s) 1 Day(s) Ø16[Red] Red.1cSingle Pole Double ThrowScrew Mounting Type

฿ 328.96

1 Piece(s) Available 3 Day(s) [Other] φ 17.3Black1cSingle Pole Double ThrowSnap-in mount type

฿ 427.00

1 Piece(s) 35 Day(s) Ø16Black2c2-pole double throwScrew Mounting Type

฿ 427.00

1 Piece(s) 12 Day(s) Ø16[Green] Green.2c2-pole double throwScrew Mounting Type

฿ 427.00

1 Piece(s) 35 Day(s) Ø16[Red] Red.2c2-pole double throwScrew Mounting Type