Small-Sized / High-Quality Push-Button Switch, E Series

Caution
Product Description
A compact, high-quality and economical push-button switch that helps improve panel design by installing a bezel.
[Features]
· Use the included rectangular mounter (AT-529) to snap-in right on to panels.
· Add a bezel to help improve panel design.
· Operational force is 2.06 N (for EB-2011), providing a light and easy touch.
· Case-molding material is an UL94V-0-certified product (self-extinguishing). Adopts a resin superior in arc resistance and insulation to maintain a long life as well as a high performance effect from low load to high load.
· The bushing and case cover are connected by a high-torque construction to boost its strength.
· Internal insulation cases boost insulation between terminals and are designed to improve durability.
· Stainless steel case cover.
· In addition to boosting corrosion resistance, this makes it safer in a variety of environments, making it usable in more applications.
· Epoxy adhesive on terminals prevents flux intrusion and connector rattle, further improving contact stability.
· Multiple insulation walls between terminals protect against deteriorating dielectric strength.
· This makes wiring work easier.
· Compatible with two AWG #20 to #24 single wires or a twisted wire.
[Applications]
· Applicable to communication equipment, associated radio equipment, electric measuring instruments, automation equipment, office equipment, consumer electronics, etc.