Small-Sized Robust / High-Capacity Rocker Switch, LW Series

Brand :
NIHONKAIHEIKI

Caution

    Product Description

    [Features]
    · Small size, solid build, high current capacity, and a light touch for sure switching.
    [LW-3021A]
    · The light emitting element has a built-in neon sphere which can be directly connected to AC100 V.
    · A square orange illuminated window on the white button keeps it clearly visible.
    · The light emitting element is a neon sphere with a long-rated lifespan of 10,000 hours or more.
    [LW-3122 to LW-3129]
    · A rocker type 2-light illumination switch with a creative mechanism that keeps colors vivid.
    · 5 different amps are available with 6 V, 12 V, 18 V, 24 V or 28 V.
    · The aesthetics of the switch and panel design are further improved by using an accessory bezel.
    · Can be continuously mounted using the snap-in mounting method, allowing collective operation, display, etc.
    · Choose the illumination color to match with the panel design.
    · Buttons and lamps on the surface can be exchanged while still mounted on the panel.