(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rocker switches with improved contact reliability.
[Features]
· Addition of a cover between the controller and the case keeps out dust and improves contact reliability.
· JW-S models have a simple dustproof structure to improve contact reliability.
· Compact with a high 10 A capacity rating.
· JW-M models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 5 A.
· JW-MW models include panel waterproof (IP67 compliant) models with attractive designs.
· JW-L models have TV standard certifications of a rated voltage of 120 V AC and a rated current of 8 A.
· JW-LW models include panel waterproof (IP67 compliant) models with a 16 A double pole circuit for safety.
[Applications]
· Communication equipment, associated radio equipment, electric measuring instruments, automation equipment, office equipment, consumer electronics, etc.
Part Number |
---|
JW-L11RRK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Illumination | Contact (toggle, locker) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Function Operation | Current Capacity at VAC 125 (A) | Current Capacity at VAC 250 (A) | Current Capacity at VDC 30 (A) | Operating part color | Operating part display | Illumination color | Main Body Color | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 249.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Available | 3 Day(s) | - | NA | SPST | NA | UL / CUL / CSA | 32 | 23 | 36.5 | L-Type | ON-OFF | 16 | 16 | 16 | Red | No Display | Non-Illumination | Black | TV-8 compatible | - |
Loading...
Terminal shape | Solder terminal/tab terminal | Specifications | all mold types |
---|
How can we improve?
How can we improve?